HUBBELL POWER SYSTEMS
Image of C4032059 Sectional Disconnect Stick 1.25 X 4 ft (1.2 m) Non-Metalic Disconnect Head
Image of C4032059 Sectional Disconnect Stick 1.25 X 4 ft (1.2 m) Non-Metalic Disconnect Head

Sectional Disconnect Stick 1.25 X 4 ft (1.2 m) Non-Metalic Disconnect Head

Brand: Chance Lineman Tools & Equipment

Catalog ID: C4032059

Non-conductive splices snap together for just the right job length. Compact fittings interchange on orange Epoxiglas ™ insulated sections, store in limited space. For quick assembly and long life, metal buttons are rounded and springs of stainless steel. Silicone coating and gloss finish seal out moisture. Base cap included with top sections.

  • Tested per OSHA & ASTM F711
  • Non-conductive splices snap together for just the right job length
  • Compact fittings interchange on orange Epoxiglas ™ insulated sections
  • Easily store in limited space
  • Rounded metal buttons and stainless-steel springs for long life
  • Silicone coating and gloss finish seal out moisture
  • Base cap included with top sections
  • Extension Sections (Both Sizes: 4', 6', 8' and 10' lengths, with female fitting at top and male fitting at bottom)

Product details

General

Catalog Number

C4032059

Storage Bag Included?

P620-4 (Bag not included. Must be ordered separately.)

Style

Non-Metallic Disconnect Head & Male Splice

UPC

096359019756

Dimensions

Dimensions

54 in x 4.38 in x 4.38 in

Dimensions Metric

137.2 mm x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Length

54 in

Length Metric

137.2 mm

Weight

5 lb

WeightMetric

2.3 kg

Width

4.38 in

WidthMetric

11.1 mm

Resources and downloads