HUBBELL POWER SYSTEMS
Sectional Disconnect Stick 1.5 in (38 mm) X 6 ft (1.8 m) with Standard Disconnect Head
Image of C4032056 Sectional Disconnect Stick 1.5 in (38 mm) X 6 ft (1.8 m) with Standard Disconnect Head

Sectional Disconnect Stick 1.5 in (38 mm) X 6 ft (1.8 m) with Standard Disconnect Head

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4032056

SECTIONAL DISCONNECT STICK 1.5IN X 6FT, Non-conductive splices snap together for just the right job length. Compact fittings interchange on orangeEpoxiglas® insulated sections, store in limited space. For quick assembly and long life, metal buttons are rounded and springs of stainless steel. Silicone coating and gloss finish seal out moisture. Base cap included with top sections.

  • Tested per OSHA & ASTM F711
  • Non-conductive splices snap together for just the right job length
  • Compact fittings interchange on orangeEpoxiglas® insulated sections
  • Easily store in limited space
  • Rounded metal buttons and stainless-steel springs for long life
  • Silicone coating and gloss finish seal out moisture
  • Base cap included with top sections
  • Extension Sections (Both Sizes: 4', 6', 8' and 10' lengths, with female fitting at top and male fitting at bottom)

General

Catalog Number

C4032056

EU RoHS Indicator

No

Storage Bag Included?

P620-6 (Bag not included. Must be ordered separately.)

Style

Standard Disconnect Head & Male Splice

UPC

096359019725

Dimensions

Dimensions

82.0 in x 4.38 in x 4.38 in

Dimensions Metric

2083 mm x 111 mm x 111 mm

Height

4.38 in

Height Metric

111 mm

Length

82 in

Length Metric

2083 mm

Weight

3.3 lb

Weight Metric

1.5 kg

Width

4.38 in

Width Metric

111 mm

Certifications And Compliance

EU RoHS Indicator

No