HUBBELL POWER SYSTEMS
Sectional Stick Top 1.25 in (32 mm) x 6 in (15 cm) with Non-Metallic Head
Image of C4032095 Sectional Stick Top 1.25 in (32 mm) x 6 in (15 cm) with Non-Metallic Head

Sectional Stick Top 1.25 in (32 mm) x 6 in (15 cm) with Non-Metallic Head

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4032095

Non-conductive splices snap together for just the right job length. Compact fittings interchange on orangeEpoxiglas® insulated sections, store in limited space. For quick assembly and long life, metal buttons are rounded and springs of stainless steel. Silicone coating and gloss finish seal out moisture. Base cap included with top sections.

  • Tested per OSHA & ASTM F711
  • Non-conductive splices snap together for just the right job length
  • Compact fittings interchange on orangeEpoxiglas® insulated sections
  • Easily store in limited space
  • Rounded metal buttons and stainless-steel springs for long life
  • Silicone coating and gloss finish seal out moisture
  • Base cap included with top sections
  • Extension Sections (Both Sizes: 4', 6', 8' and 10' lengths, with female fitting at top and male fitting at bottom)

General

Catalog Number

C4032095

Style

Non-Metallic Disconnect Head & Male Splice

UPC

096359019909

Dimensions

Dimensions

16.0 in x 4.38 in x 4.38 in

Dimensions Metric

406 mm x 111 mm x 111 mm

Height

4.38 in

Height Metric

111 mm

Length

16 in

Length Metric

406 mm

Weight

0.6 lb

Weight Metric

0.3 kg

Width

4.38 in

Width Metric

111 mm