HUBBELL POWER SYSTEMS
Seismically Enhanced Test (SET) Terminal - 4000A
Image of B-64008-23-CF-E Seismically Enhanced Test (SET) Terminal - 4000A

Seismically Enhanced Test (SET) Terminal - 4000A

Brand: PCORE Electric

Catalog ID: B-64008-23-CF-E

Seismically Enhanced Test (SET) Terminal - 4000A (345kV)

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

General

Bottom Terminal Type

3"-12 Female Thread

Catalog Number

B-64008-23-CF-E

Color

Gray

Material

Copper - Silver Plated

Material - Insulation

Polymer

Top Terminal Type

4-Hole NEMA Pad @ 1.75" Spacing with (1) Corona Ring

Dimensions

Dimensions

24.25 in x 17.13 in x 24.25 in

Height

24.25 in

Length

24.25 in

Weight

118 lb

Width

17.13 in

Electrical Ratings

Current Rating

4000 A

kV Class

345 kV

Configuration

Bottom Terminal Type

3"-12 Female Thread