HUBBELL POWER SYSTEMS
Seismically Enhanced Test (SET) Terminal - 5000A
Image of B-63070-48-CF-EE Seismically Enhanced Test (SET) Terminal - 5000A

Seismically Enhanced Test (SET) Terminal - 5000A

Brand: PCORE Electric

Catalog ID: B-63070-48-CF-EE

Seismically Enhanced Test (SET) Terminal - 5000A (500kV & 765kV)

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

General

Bottom Terminal Type

6-Hole NEMA Pad in Horizontal Position @ 1.75" Spacing with (1) Corona Ring

Catalog Number

B-63070-48-CF-EE

Color

Gray

Material

Copper - Silver Plated

Material - Insulation

Polymer

Top Terminal Type

6-Hole NEMA Pad in Horizontal Position @ 1.75" Spacing with (1) Corona Ring

Dimensions

Dimensions

28.25 in x 17.12 in x 28.25 in

Height

28.25 in

Length

28.25 in

Weight

120 lb

Width

17.12 in

Electrical Ratings

Current Rating

5000 A

kV Class

500 kV;765 kV

Configuration

Bottom Terminal Type

6-Hole NEMA Pad in Horizontal Position @ 1.75" Spacing with (1) Corona Ring