HUBBELL POWER SYSTEMS
Image of B-64071-CF Seismically Enhanced Test (SET) Terminal - 5000A

Seismically Enhanced Test (SET) Terminal - 5000A

Brand: PCORE Electric

Catalog ID: B-64071-CF

Seismically Enhanced Test (SET) Terminal - 5000A (230kV and below)

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

General

Bottom Terminal Type

4"-12 Female Thread

Catalog Number

B-64071-CF

Color

Gray

Material

Copper - Silver Plated

Material - Insulation

Polymer

Top Terminal Type

8-Hole NEMA Pad w/ Special Horizontal Position Spacing

Dimensions

Length

23 in

Electrical Ratings

Current Rating

5000 A

kV Class

230 kV

Configuration

Bottom Terminal Type

4"-12 Female Thread