HUBBELL POWER SYSTEMS
Seismically Enhanced Test (SET) Terminal - 5000A
Image of B-64071-57-CF-EE Seismically Enhanced Test (SET) Terminal - 5000A

Seismically Enhanced Test (SET) Terminal - 5000A

Brand: PCORE Electric

Catalog ID: B-64071-57-CF-EE

Seismically Enhanced Test (SET) Terminal - 5000A (500kV & 765kV)

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

General

Bottom Terminal Type

3.75" Smooth Inside Diameter with (1) Corona Ring

Catalog Number

B-64071-57-CF-EE

Color

Gray

Material

Copper - Silver Plated

Material - Insulation

Polymer

Top Terminal Type

8-Hole NEMA Pad w/ Special Horizontal Position Spacing with (1) Corona Ring

Dimensions

Dimensions

22.25 in x 17.13 in x 22.25 in

Height

22.25 in

Length

22.25 in

Weight

125 lb

Width

17.13 in

Electrical Ratings

Current Rating

5000 A

kV Class

500 kV;765 kV

Configuration

Bottom Terminal Type

3.75" Smooth Inside Diameter with (1) Corona Ring