HUBBELL POWER SYSTEMS
Seismically Enhanced Test SET Terminal - Model B-63037-58-AF-E - 3000A
Image of B-63037-58-AF-E Seismically Enhanced Test SET Terminal - Model B-63037-58-AF-E - 3000A

Seismically Enhanced Test SET Terminal - Model B-63037-58-AF-E - 3000A

Brand: PCORE Electric

Catalog ID: B-63037-58-AF-E

Seismically Enhanced Test (SET) Terminal - 345kV/3000A - 23.38 in Length - 13.88 in Width

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

General

Bottom Terminal Type

4-Hole NEMA Pad (Rotated 90°)@ 1.75" Spacing

Catalog Number

B-63037-58-AF-E

Color

Gray

Material

Aluminum

Material - Insulation

Polymer

Top Terminal Type

4-Hole NEMA Pad (Rotated 90°)@ 1.75" Spacing with (1) Corona Ring

Dimensions

Dimensions

23.38 in x 13.88 in x 23.38 in

Height

23.38 in

Length

23.38 in

Width

13.88 in

Electrical Ratings

Current Rating

3000 A

kV Class

345 kV

Configuration

Bottom Terminal Type

4-Hole NEMA Pad (Rotated 90°)@ 1.75" Spacing