HUBBELL POWER SYSTEMS
Seismically Enhanced Test SET Terminal - Model B-63037-AF - 3000A
Image of B-63037-AF Seismically Enhanced Test SET Terminal - Model B-63037-AF - 3000A

Seismically Enhanced Test SET Terminal - Model B-63037-AF - 3000A

Brand: PCORE Electric

Catalog ID: B-63037-AF

Seismically Enhanced Test (SET) Terminal - 230kV and below/3000A - 23.38 in Length - 7.25 in Width

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

General

Bottom Terminal Type

4-Hole NEMA Pad @ 1.75" Spacing

Catalog Number

B-63037-AF

Color

Gray

Material

Aluminum

Material - Insulation

Polymer

Top Terminal Type

4-Hole NEMA Pad @ 1.75" Spacing

Dimensions

Dimensions

23.38 in x 7.25 in x 23.38 in

Height

23.38 in

Length

23.38 in

Weight

22 lb

Width

7.25 in

Electrical Ratings

Current Rating

3000 A

kV Class

230 kV

Configuration

Bottom Terminal Type

4-Hole NEMA Pad @ 1.75" Spacing