HUBBELL POWER SYSTEMS
Image of EM-SPM-6LSSAPS Service Post Connector

Service Post Connector

Brand: EMC

Catalog ID: EM-SPM-6LSSAPS

For grounding of steel structures, fence post, transformers, generators and bus bar.

Long Stainless Steel Stud, Nut & Pad are tin Plated.

Available to MIL SPEC for OEM use

General

Catalog Number

EM-SPM-6LSSAPS

Dimensions

Dimensions

1.155 in x 1.155 in x 2.563 in

Height

2.563 in

Length

1.155 in

Weight

0.289 lb

Width

1.155 in