HUBBELL POWER SYSTEMS
SERVICE WIREHOLDER, 11/32in (No. 22) x 2-1/4in SCREW, GRAY PORCELAIN MATERIAL
Image of 0623 SERVICE WIREHOLDER, 11/32in (No. 22) x 2-1/4in SCREW, GRAY PORCELAIN MATERIAL

SERVICE WIREHOLDER, 11/32in (No. 22) x 2-1/4in SCREW, GRAY PORCELAIN MATERIAL

Brand: Chance

Catalog ID: 0623

Wireholder for service installations in wood structures.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Body material: porcelain, wet process
  • Screw material: galvanized steel
  • Internal hole is 5/8" wide x 3/4" tall

General

Catalog Number

0623

EU RoHS Indicator

No

Material

Porcelain/Steel

Type

Service Wireholder

UPC

096359066972

Dimensions

Dimensions

5.25 in x 1.93 in x 2 in

Distance From Pole

N/A

Height

2 in

Length

5.25 in

Weight

0.65 lb

Width

1.93 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

2400