
Brand: Chance
Catalog ID: 31146
For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.
Catalog Number
31146
Material
Porcelain/Steel
Type
Service Wireholder
UPC
096359070092
Dimensions
2 in x 2 in x 7 in
Distance From Pole
N/A
Height
7 in
Length
2 in
Weight
0.71 lb
Width
2 in
Pallet Quantity
2400