HUBBELL POWER SYSTEMS
SERVICE WIREHOLDER, 5/16in x 14in TOGGLE BOLT, BLACK NYLON MATERIAL
Image of C207014114 SERVICE WIREHOLDER, 5/16in x 14in TOGGLE BOLT, BLACK NYLON MATERIAL

SERVICE WIREHOLDER, 5/16in x 14in TOGGLE BOLT, BLACK NYLON MATERIAL

Brand: Chance

Catalog ID: C207014114

Wireholders support service installations in wood or masonary with the proper sized masonary insert (not supplied).

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Body material: high density nylon
  • Screw material: galvanized steel

General

Catalog Number

C207014114

EU RoHS Indicator

No

Material

Nylon/Steel

Type

Service Wireholder

UPC

096359403302

Dimensions

Dimensions

14 in x 1.35 in x 1.35 in

Distance From Pole

N/A

Height

1.35 in

Length

14 in

Weight

0.441 lb

Width

1.35 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

50