HUBBELL POWER SYSTEMS
SERVICE WIREHOLDER, MAST-TYPE fits 1-1/4in to 2-1/2in PIPE DIAMETER, BLACK NYLON MATERIAL
Image of C2070144 SERVICE WIREHOLDER, MAST-TYPE fits 1-1/4in to 2-1/2in PIPE DIAMETER, BLACK NYLON MATERIAL

SERVICE WIREHOLDER, MAST-TYPE fits 1-1/4in to 2-1/2in PIPE DIAMETER, BLACK NYLON MATERIAL

Brand: Chance

Catalog ID: C2070144

Wireholders support service installations for connections to pipe mast.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Internal opening is 7/8" wide x 13/16" high
  • Body material: High density nylon, bracket and bolts, hot dipped galvanized steel
  • RUS Listed, ds - Wireholder, conduit

General

Catalog Number

C2070144

Material

Nylon/Steel

Type

Service Wireholder

UPC

096359365372

Dimensions

Dimensions

7.000 in x 5.000 in x 2.313 in

Distance From Pole

N/A

Height

2.313 in

Length

7 in

Weight

0.98 lb

Width

5 in

Logistics

Pallet Quantity

1800