HUBBELL POWER SYSTEMS
SERVICE WIREHOLDER, MAST-TYPE fits 1-1/4in to 2-1/2in PIPE DIAMETER, GRAY PORCELAIN MATERIAL
Image of C2070075 SERVICE WIREHOLDER, MAST-TYPE fits 1-1/4in to 2-1/2in PIPE DIAMETER, GRAY PORCELAIN MATERIAL

SERVICE WIREHOLDER, MAST-TYPE fits 1-1/4in to 2-1/2in PIPE DIAMETER, GRAY PORCELAIN MATERIAL

Brand: Chance

Catalog ID: C2070075

Wireholders support service installations for connections to pipe mast.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Wet process porcelain insulator with 1" dia. internal opening
  • Two-piece bracket is zinc plated steel
  • Galvanized steel carriage bolts, washers, lock washers and hex nuts
  • RUS Listed, ds - Wireholder, conduit

General

Catalog Number

C2070075

Material

Porcelain/Steel

Type

Service Wireholder

UPC

096359014379

Dimensions

Dimensions

5.750 in x 5.500 in x 2.000 in

Distance From Pole

N/A

Height

2 in

Length

5.75 in

Weight

1.27 lb

Width

5.5 in

Certifications And Compliance

Industry Standard(s)

EEI TD-24

RUS Listed Reference

ds - Wireholder, conduit

Logistics

Pallet Quantity

720