
Brand: Chance
Catalog ID: C2070145
For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.
Catalog Number
C2070145
Material
Nylon/Steel
Type
Service Wireholder
UPC
096359368007
Dimensions
8.000 in x 7.000 in x 1.250 in
Distance From Pole
N/A
Height
1.25 in
Length
8 in
Weight
1.25 lb
Width
7 in