
Brand: Chance
Catalog ID: T1100134
Shackle used with Chance SS175 anchors to allow deadend connection to the anchor. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities
Application
Helical Anchoring
Catalog Number
T1100134
Coating
Galvanized
EU RoHS Indicator
No
Material Type
Non-Standard
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
100000 lb.
Type
Shackles
UPC
096359055563
Dimensions
6.80 in x 4.06 in x 1.13 in
Height
1.13 in
Length
6.8 in
Weight
6.537 lb
Width
4.06 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
100000 lb.
Pallet Quantity
240
Standard Package
6