HUBBELL POWER SYSTEMS
Image of 625LUGU1 Shear Bolt Lug, #2 - 250mcm
* Representative image
Image of 625LUGU1 Shear Bolt Lug, #2 - 250mcm
Image of 625LUGU1 Shear Bolt Lug, #2 - 250mcm

Shear Bolt Lug, #2 - 250mcm

Brand: Hubbell Power Systems

Catalog ID: 625LUGU1

Shear Bolt Lug for T-body Kits, 600A, Conductor Range = #2 Standed to 250 Stranded

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

Product details

General

Catalog Number

625LUGU1

Connector Type

Shear Bolt

Type

600Amp DeadBreak

UPC

096359673071

Dimensions

Weight

0.45 lb

Electrical Ratings

Current Rating

600 A

Conductor Related

Solid or Compacted Conductor

#2

Stranded or Compressed Conductor

250

Logistics

Carton Quantity

3

Standard Package

3

Resources and downloads

Specifications

Sales Drawings