HUBBELL POWER SYSTEMS
Image of 625LUGU2 Shear Bolt Lug, 4/0 - 450mcm
* Representative image
Image of 625LUGU2 Shear Bolt Lug, 4/0 - 450mcm
Image of 625LUGU2 Shear Bolt Lug, 4/0 - 450mcm

Shear Bolt Lug, 4/0 - 450mcm

Brand: Hubbell Power Systems

Catalog ID: 625LUGU2

Shear Bolt Lug for T-body Kits, 600A, Conductor Range = 4/0 Standed to 450 Stranded

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

Product details

General

Catalog Number

625LUGU2

Connector Type

Shear Bolt

Type

600Amp DeadBreak

UPC

096359669142

Dimensions

Weight

0.53 lb

Electrical Ratings

Current Rating

600 A

Conductor Related

Solid or Compacted Conductor

4/0

Stranded or Compressed Conductor

450

Logistics

Carton Quantity

3

Standard Package

3

Resources and downloads

Specifications

Sales Drawings