Brand: CHANCE Lineman Grade Tools
Catalog ID: H18766S
Catalog Number
H18766S
Material Type
Standard
Style
Hook Probe
UPC
096359039389
Weight
0.5 lb
Weight Metric
0.2 kg
Carton Quantity
20
Standard Package
1