HUBBELL POWER SYSTEMS
Image of EM-R89-S-SMB-FO Shield Bond Connector
New

Shield Bond Connector

Brand: EMC

Catalog ID: EM-R89-S-SMB-FO

Hubbell’s Shield Bond Connectors are designed and engineered to meet the bonding requirements of fiber optic cables with or without internal strength members. Additional connections to conductors such as bonding harnesses, bonding ribbon, or braid can easily be performed as well. Installation is performed through insertion under the cable shield.

  • Compatible with aluminum, copper, and steel armored cables 0.8" OD or smaller
  • Top plate teeth provide excellent pullout strength and longevity
  • Standard size stud accommodates all bonding/and grounding harnesses
  • Rounded bottom plate isolates shield from cable pairs, preventing shorts
  • Made from tin plated copper alloy plates
  • 10x32 Hardware & Vinyl Boot

General

Catalog Number

EM-R89-S-SMB-FO

Connector Type

Shield Bond

Finish Type

Tin Plated

Material Type

Brass

Dimensions

Dimensions

2.61 in x .75 in x .79 in

Height

.79 in

Length

2.61 in

Weight

0.0826 lb

Width

.75 in

Configuration

Connector Type

Shield Bond