HUBBELL POWER SYSTEMS
Image of PSC6003491 Short Ball Stud, 30mm, 5H
Buy America(n) Qualified

Short Ball Stud, 30mm, 5H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC6003491

5H Short Ball Stud, 30mm ball, .9" x .75" dia. shaft, 5/8-11 UNC threads

  • Grade 5H Rated
  • Rated 47kA with X/R = 30
  • First cycle current peak = 127 kA
  • Last cycle current peak = 70 kA
  • Test duration = 15 cycles

General

Catalog Number

PSC6003491

UPC

096359567684

Dimensions

Weight

1.47 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Fault Current - ASTM Grade

Grade 5H

Logistics

Carton Quantity

25

Pallet Quantity

1600