HUBBELL POWER SYSTEMS
SHORT-SHANK LINE POST INSULATOR STUD, 3/4in x 1-3/4" SHANK with TDG CORROSION PROTECTION
Image of DF19M3TDG SHORT-SHANK LINE POST INSULATOR STUD, 3/4in x 1-3/4" SHANK with TDG CORROSION PROTECTION

SHORT-SHANK LINE POST INSULATOR STUD, 3/4in x 1-3/4" SHANK with TDG CORROSION PROTECTION

Brand: Chance

Catalog ID: DF19M3TDG

Line post stud screws into metal base of post insulators for bracket installations.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • 3/4"-10UNC insulator thread x 1-1/8" long
  • Serrated flange
  • Hex collar
  • Includes two single-coil lock washers and hex nut
  • Thermal Diffusion Galvanized per ArmorGalv® and ASTM 1059

Check out our Blog: Advantages of ArmorGalv® Thermal Zinc Diffusion

General

Catalog Number

DF19M3TDG

Finish Type

ArmorGalv® TDG

Type

Steel Crossarm

UPC

096359739142

Dimensions

Shank Diameter

3/4 in

Shank Length

1-3/4 in

Weight

0.545 lb

Logistics

Pallet Quantity

3600