HUBBELL POWER SYSTEMS
Image of PSC6003493 Short Stud, 30mm, Female Threads, 5H

Short Stud, 30mm, Female Threads, 5H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC6003493

5H Short Ball Stud, 30mm ball, .8" x .75" dia. shaft, 5/8-11 UNC Female Threads

  • Grade 5H Rated
  • Rated 47kA with X/R = 30
  • First cycle current peak = 127 kA
  • Last cycle current peak = 70 kA
  • Test duration = 15 cycles

General

Catalog Number

PSC6003493

UPC

096359567400

Dimensions

Weight

1.6 lb

Certifications And Compliance

Fault Current - ASTM Grade

Grade 5H

Logistics

Carton Quantity

25

Pallet Quantity

1125