HUBBELL POWER SYSTEMS
Image of CRAAB120 SIDE-ARM CROSSARM BRACE, 10ft LENGTH, 2-11/16in SQ. APITONG WOOD

SIDE-ARM CROSSARM BRACE, 10ft LENGTH, 2-11/16in SQ. APITONG WOOD

Brand: Chance

Catalog ID: CRAAB120

A diagonal wood brace used to provide stability and strength to crossarms that are installed in an offset applicaton. Industry slang is alley-arm brace

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Reversible style end fittings
  • 11/16" dia. crossarm and pole holes
  • Includes lineman's step
  • Tongue and groove fitting/wood connection captured with nail through both wood and aluminum
  • End fittings are 6061-T6 aluminum
  • Brace member is Apitong wood, pressure treated with copper naphthenate per AWPA P8 standards

General

Catalog Number

CRAAB120

Material

Apitong Wood w/ 6061-T6 Aluminum Fittings

UPC

096359574750

Dimensions

Distance From Pole

N/A

Length

120 in

Logistics

Pallet Quantity

25