HUBBELL POWER SYSTEMS
Image of T2030367 SIDE-ARM CROSSARM BRACE, 10ft LENGTH, 2in x 2in x 1/4in STEEL
Image of T2030367 SIDE-ARM CROSSARM BRACE, 10ft LENGTH, 2in x 2in x 1/4in STEEL
Buy America(n) Qualified

SIDE-ARM CROSSARM BRACE, 10ft LENGTH, 2in x 2in x 1/4in STEEL

Brand: Chance

Catalog ID: T2030367

A diagonal steel brace used to provide stability and strength to crossarms that are installed in an offset applicaton. Industry slang is alley arm brace

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • 11/16" dia. crossarm hole and two 11/16" pole mounting holes
  • Includes lineman's step
  • Hot dipped galvanized

Product details

General

Catalog Number

T2030367

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359056638

Dimensions

Dimensions

123.000 in x 6.000 in x 2.000 in

Distance From Pole

N/A

Height

2 in

Length

123 in

Weight

34.3 lb

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

30

Resources and downloads

Specifications

Sales Drawings