HUBBELL POWER SYSTEMS
SIDE-ARM CROSSARM BRACE, 120in LENGTH, 2in x 2in x 1/4in STEEL
Image of DB7L2 SIDE-ARM CROSSARM BRACE, 120in LENGTH, 2in x 2in x 1/4in STEEL

SIDE-ARM CROSSARM BRACE, 120in LENGTH, 2in x 2in x 1/4in STEEL

Brand: Chance

Catalog ID: DB7L2

A diagonal steel brace used to provide stability and strength to crossarms that are installed in an offset applicaton. Industry slang is alley arm brace

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • 11/16" dia. crossarm hole and two 11/16" pole mounting holes
  • Includes lineman's step
  • Hot dipped galvanized per ASTM A-153

General

Catalog Number

DB7L2

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359369189

Dimensions

Dimensions

120.00 in x 1.75 in x 6.15 in

Distance From Pole

N/A

Height

6.15 in

Length

120 in

Weight

33.32 lb

Width

1.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No