HUBBELL POWER SYSTEMS
SIDE MOUNT, CURVED BASE, POST-TYPE INSULATOR BRACKET, 15in POLE OFFSET
Image of C2060011 SIDE MOUNT, CURVED BASE, POST-TYPE INSULATOR BRACKET, 15in POLE OFFSET

SIDE MOUNT, CURVED BASE, POST-TYPE INSULATOR BRACKET, 15in POLE OFFSET

Brand: Chance

Catalog ID: C2060011

Bracket mounts post-type insulators to side of pole in horizontal position with 15 degree up sweep. Lineman's slang is chicken wing.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Mounts to pole with 5/8" dia. through bolt
  • Accepts 3/4" dia. insulator line post stud
  • Material: 3/8" x 4" galvanized steel per ASTM A-153

General

Catalog Number

C2060011

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Style

Curved Back

Type

Bracket

UPC

096359013983

Dimensions

Dimensions

16.750 in x 12.500 in x 4.000 in

Distance From Pole

15 in

Height

4 in

Length

16.75 in

Weight

16.99 lb

Width

12.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

60