HUBBELL POWER SYSTEMS
SIDE MOUNT, CURVED BASE, POST-TYPE INSULATOR BRACKET, 18in POLE OFFSET
Image of PSC2060930 SIDE MOUNT, CURVED BASE, POST-TYPE INSULATOR BRACKET, 18in POLE OFFSET

SIDE MOUNT, CURVED BASE, POST-TYPE INSULATOR BRACKET, 18in POLE OFFSET

Brand: Chance

Catalog ID: PSC2060930

Bracket mounts post-type insulators to side of pole in horizontal position with 15 degree up sweep. Lineman's slang is chicken wing.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Mounts to pole with 3/4" dia. through bolt
  • Accepts 3/4" dia. insulator line post stud
  • Material: 3/8" x 4" galvanized steel per ASTM A-153

General

Catalog Number

PSC2060930

Type

Bracket

UPC

096359602286

Dimensions

Weight

17.647 lb

Logistics

Pallet Quantity

60