
Brand: Chance
Catalog ID: 1IPTB
The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.
Catalog Number
1IPTB
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Ductile Iron, ASTM A-536
Type
Bracket
UPC
096359067061
Dimensions
7.500 in x 3.563 in x 2.688 in
Height
2.688 in
Length
7.5 in
Weight
3.43 lb
Width
3.563 in
EU RoHS Indicator
No
Pallet Quantity
400