HUBBELL POWER SYSTEMS
Image of T2060344 SIDE MOUNT, FLAT BASE, POST-TYPE INSULATOR BRACKET, 6in POLE OFFSET

SIDE MOUNT, FLAT BASE, POST-TYPE INSULATOR BRACKET, 6in POLE OFFSET

Brand: Chance

Catalog ID: T2060344

Bracket mounts post-type insulators to side of pole in horizontal position. Lineman's slang is chicken wing.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Mounts to pole with 3/4" dia. through bolt
  • Accepts 3/4" dia. insulator line post stud
  • Material: 3/8" x 3" galvanized steel per ASTM A-153

General

Catalog Number

T2060344

EU RoHS Indicator

No

Type

Bracket

UPC

096359595465

Dimensions

Weight

7.4 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

5

Pallet Quantity

160