HUBBELL POWER SYSTEMS
SIDE MOUNT, FLAT BASE, POST-TYPE INSULATOR BRACKET, 8-3/4in POLE OFFSET
Image of C2060209 SIDE MOUNT, FLAT BASE, POST-TYPE INSULATOR BRACKET, 8-3/4in POLE OFFSET

SIDE MOUNT, FLAT BASE, POST-TYPE INSULATOR BRACKET, 8-3/4in POLE OFFSET

Brand: Chance

Catalog ID: C2060209

Bracket mounts post-type insulators to side of pole in horizontal position with 30 degree up sweep. Lineman's slang is chicken wing.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Mounts to pole with 5/8" dia. through bolt
  • Accepts 3/4" dia. insulator line post stud
  • Material: 3/8" x 2-1/2' galvanized steel per ASTM A-153

General

Catalog Number

C2060209

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Flat Back

Type

Bracket

UPC

096359014102

Dimensions

Distance From Pole

8.75 in

Weight

6.37 lb

Certifications And Compliance

RUS Listed Reference

eq - Narrow profile brackets & special arm assemblies

Logistics

Pallet Quantity

150