HUBBELL POWER SYSTEMS
SIDE MOUNT, FLAT BASE, POST-TYPE INSULATOR BRACKET, 9-1/2in POLE OFFSET
Image of PSC2060706 SIDE MOUNT, FLAT BASE, POST-TYPE INSULATOR BRACKET, 9-1/2in POLE OFFSET

SIDE MOUNT, FLAT BASE, POST-TYPE INSULATOR BRACKET, 9-1/2in POLE OFFSET

Brand: Chance

Catalog ID: PSC2060706

Bracket mounts post-type insulators to side of pole in horizontal position with 15 degree up sweep. Lineman's slang is chicken wing.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Mounts to pole with 5/8" dia. through bolt
  • Accepts 3/4" dia. insulator line post stud
  • Includes hole for stringing block
  • Material: 3/8" x 4" galvanized steel per ASTM A-153

General

Catalog Number

PSC2060706

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Style

Flat Back

Type

Bracket

UPC

096359402770

Dimensions

Dimensions

11.750 in x 12.750 in x 4.000 in

Distance From Pole

10 in

Height

4 in

Length

11.75 in

Weight

12.74 lb

Width

12.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

100