HUBBELL POWER SYSTEMS
Image of PSC2060717 SIDE MOUNT, FLAT BASE, POST-TYPE INSULATOR BRACKET, 9-1/2in POLE OFFSET

SIDE MOUNT, FLAT BASE, POST-TYPE INSULATOR BRACKET, 9-1/2in POLE OFFSET

Brand: Chance

Catalog ID: PSC2060717

Bracket mounts post-type insulators to side of pole in horizontal position with 15 degree up sweep. Lineman's slang is chicken wing.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Mounts to pole with 5/8" dia. through bolt
  • Accepts 7/8" dia. insulator line post stud
  • Includes hole for stringing block
  • Material: 3/8" x 4" galvanized steel per ASTM A-153

Product details

General

Catalog Number

PSC2060717

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Flat Back

Type

Bracket

UPC

096359514442

Dimensions

Distance From Pole

9.5 in

Weight

12.17 lb

Resources and downloads