HUBBELL POWER SYSTEMS
Image of PSC2060260 SIDE MOUNT SWINGARM for VAULT INSTALLATION

SIDE MOUNT SWINGARM for VAULT INSTALLATION

Brand: Chance

Catalog ID: PSC2060260

Swingarm bracket supports Corning fiber distribution hub in Hubbell vault. It allows the bracket arm with the hub attached to move up and out of the vault, into a postion where it can easily be accessed.

The Hubbell-Chance brand of swingarm brackets are installed in underground vaults, to make splice cases more accessable for service.

  • Arm telescopes 23" and rotates 360 degrees in either direction
  • Material: Hot dip galvanized steel per ASTM A-153

General

Catalog Number

PSC2060260

UPC

096359592679

Dimensions

Distance From Pole

N/A

Weight

19.019 lb