HUBBELL POWER SYSTEMS
Image of EM-SODE440 Side Open Deadend

Side Open Deadend

Brand: EMC

Catalog ID: EM-SODE440

Min Conductor Range # 4 AWG str, AAC, AAAC, # 4 AWG solid Cu-4/0 Conductor Range - Max Conductor Range 4/0 AAC, AAAC, ACSR, 4/0 Cu. Body & Jaw - high strength aluminum, clevis pin - galvanized steel, Cotter pin - stainless steel

Body & jaw made with high strength aluminum, Clevis pin made from galvanized steel & cotter pin made from stainless steel.

Single Jaw design makes for easy Installation. Accepts wide range of conductor sizes. Can be repositioned on conductor during installation. Can be plated to accept copper conductor. Does not require wrenches or special tools for installation. The side-opening wedge jaw is the fastest method of deadending conductors.

General

Catalog Number

EM-SODE440