HUBBELL POWER SYSTEMS
Image of DG9D1 SIDEWALK STRUT-GUY FITTING for POLE END of 2 and 2-1/2in DIA. PIPE

SIDEWALK STRUT-GUY FITTING for POLE END of 2 and 2-1/2in DIA. PIPE

Brand: Chance

Catalog ID: DG9D1

Fittings used in conjunction with customer supplied pipe to create a strut guy for situations where space limitations do not accommodate standard guying.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Four 9/16" dia. pole mountng hole
  • Includes 1/2" x 1" set screw
  • Cast ductile iron per ASTM A-536 and galvanized per ASTM A-153

General

Catalog Number

DG9D1

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

Type

Sidewalk Guy Attachment

UPC

096359478942

Dimensions

Distance From Pole

N/A

Weight

4.61 lb

Logistics

Pallet Quantity

288