HUBBELL POWER SYSTEMS
Image of 0501 SIDEWALK STRUT-GUY FITTING for POLE END of 2in DIA. PIPE

SIDEWALK STRUT-GUY FITTING for POLE END of 2in DIA. PIPE

Brand: Chance

Catalog ID: 0501

Used where space limitations requires a strut guy. Attaches with one 5/8" bolt and two 1/2" lag screws. Use with Nos. 0502 or 0512 End Fittings and 2" diameter pipe (Not included).

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Secured to pipe with 1/2" x 3/4" set screw (included)
  • One 11/16" and two 9/16" pole mounting holes in casting
  • Clamp body and keeper plates are ductile iron per ASTM A-536 and galvanized per ASTM A-153

General

Catalog Number

0501

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

Type

Sidewalk Guy Attachment

UPC

096359066910

Dimensions

Dimensions

6.000 in x 5.375 in x 4.000 in

Distance From Pole

N/A

Height

4 in

Length

6 in

Weight

4.41 lb

Width

5.375 in

Logistics

Pallet Quantity

480