HUBBELL POWER SYSTEMS
SIDEWALK STRUT-GUY FITTING for STRAND END of 2-1/2in DIA. PIPE, TRIPLE STRAND CLAMP
Image of DG5D1 SIDEWALK STRUT-GUY FITTING for STRAND END of 2-1/2in DIA. PIPE, TRIPLE STRAND CLAMP

SIDEWALK STRUT-GUY FITTING for STRAND END of 2-1/2in DIA. PIPE, TRIPLE STRAND CLAMP

Brand: Chance

Catalog ID: DG5D1

Fittings used in conjunction with customer supplied pipe to create a strut guy for situations where space limitations do not accommodate standard guying.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Secured to pipe with 3/8" x 3/4" set screw
  • Clamp body and keeper plates are ductile iron per ASTM A-536 and galvanized per ASTM A-153

General

Catalog Number

DG5D1

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

Type

Sidewalk Guy Attachment

UPC

096359369912

Dimensions

Dimensions

5.000 in x 3.750 in x 3.250 in

Distance From Pole

N/A

Height

3.25 in

Length

5 in

Weight

4.05 lb

Width

3.75 in

Logistics

Pallet Quantity

480