HUBBELL POWER SYSTEMS
Image of SL150 Silicone Lubricant, 5.3oz
Image of SL150 Silicone Lubricant, 5.3oz
Buy America(n) Qualified

Silicone Lubricant, 5.3oz

Brand: Hubbell Power Systems

Catalog ID: SL150

Silicone Lubricant, 5.3oz.

Silicone lubricant for all seperable connectors

Product details

General

Accessory Type

Silicone Lubricant

Catalog Number

SL150

Type

Tools / Lugs / Parts

UPC

096359395423

Dimensions

Dimensions

7.00 in x 3.00 in x 2.00 in

Height

2 in

Length

7 in

Weight

0.7 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Standard Package

24

Resources and downloads