HUBBELL POWER SYSTEMS
Image of PSSP175TR208 Silicone Station Post

Silicone Station Post

Brand: Hubbell Power Systems

Catalog ID: PSSP175TR208

Silicone Station Post insulator, series 175, 3" bolt circles.

Hubbell provides polymer station posts with proprietary Hubbell silicone for improved contamination performance and a fiberglass core rod with an over-molded design to prevent moisture ingress.

  • Hydrophobic, silicone polymer for improved contamination performance
  • Over-molded design to prevent moisture ingress
  • Lightweight, vandalism resistant and price competitive compared to porcelain
  • Designed to meet the requirements of the associated TR numbers

General

Application

Station Post

Cantilever Bending Strength - Routine

3507

Catalog Number

PSSP175TR208

Fitting - Ground/Base

3" B.C. Tapped

Fitting - Live Line End

3" B.C. Tapped

Material

Silicone

Material - End Fitting

Galvanized Steel

Number of Sheds

7

Shed Style

Alternating

Tensile Strength

Standard Strength

Tensile Strength - Routine

10000 lb

Torsional Strength

3000

UPC

096359697800

Dimensions

Diameter - Large Shed

5.9

Diameter - Small Shed

4.7

Dimensions

14 in x 5.9 in x 5.9 in

Height

5.9 in

Length

14 in

Length - Effective

14 in

Rod Diameter

1.75

Weight

22.5 lb

Width

5.9 in

Electrical Ratings

BIL

150 kV

Creep and Leakage Distance

30.3 in (770 mm)

kV Class

25 kV

Voltage - Line

25 kV

Withstand Voltage - 60 Hz Wet

60

Certifications And Compliance

Industry Standard(s)

ANSI TR 208

Force Related

Cantilever Bending Strength - Routine

3507

Tensile Strength

Standard Strength

Tensile Strength - Routine

10000 lb

Torsional Strength

3000

Configuration

Number of Sheds

7

Logistics

Standard Package

2