HUBBELL POWER SYSTEMS
Image of 4037TDG SINGLE-COIL LOCK WASHER, 3/4in BOLT SIZE with TDG CORROSION PROTECTION

SINGLE-COIL LOCK WASHER, 3/4in BOLT SIZE with TDG CORROSION PROTECTION

Brand: Chance

Catalog ID: 4037TDG

Used between metal to metal connections to retain tightness.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Single-coil spring washer with 13/16" diameter hole for 3/4" diameter bolt
  • Stock material is 0.188" x 0.234"
  • Manufactured as functional equivalent to ASME B.18.21.1
  • Thermal Diffusion Galvanized per ArmorGalv® and ASTM 1059

Check out our Blog: Advantages of ArmorGalv® Thermal Zinc Diffusion

General

Catalog Number

4037TDG

Material

Steel

Type

Single-coil Lock

UPC

096359739173

Dimensions

Diameter

.75 in

Diameter (Fraction)

3/4 in

Logistics

Pallet Quantity

48000