HUBBELL POWER SYSTEMS
Image of H4809W Single Conductor Support

Single Conductor Support

Brand: CHANCE Lineman Grade Tools

Catalog ID: H4809W

This Epoxiglas®® temporary conductor support is used to hold energized distribution conductors during replacement of poles or repair or replacement of pole top and stand-off insulators; it is furnished with wheel tightener for poles up to 14" in diameter. Fork-type, 1.5" wireholder is standard equipment or the 2.5" diameter Epoxiglas® standoff, accommodating conductor sizes up to 1" in diameter. Working load: 150 lb. per wireholder. For 34.5 kV or when the tool is to support an energized conductor overnight or during periods of expected rain, M4805-7 insulators should be added to thewireholders.

  • Epoxiglas® temporary conductor support is used to hold energized distribution conductors
  • For use during replacement of poles or repair/replacement of pole top and stand-off insulators
  • Features wheel tightener for poles up to 14" in diameter
  • M480517 fork-type, 1" wireholder is standard
  • Working load: 150 lb. per wireholder
  • Rated 100 lbs., Side Load, Max.

General

Catalog Number

H4809W

Style

Chainbinder Style

UPC

096359040934

Dimensions

Dimensions

48.56 in x 6.19 in x 6.19 in

Dimensions Metric

1233 mm x 157 mm x 157 mm

Height

6.19 in

Height Metric

157 mm

Length

48.56 in

Length Metric

1233 mm

Weight

17.5 lb

Weight Metric

7.9 kg

Width

6.19 in

Width Metric

157 mm

Logistics

Pallet Quantity

42