HUBBELL POWER SYSTEMS
SINGLE PHASE/SINGLE POSITION COMPONENT for TERMINATOR/ARRESTER BRACKETS
Image of C1PA SINGLE PHASE/SINGLE POSITION COMPONENT for TERMINATOR/ARRESTER BRACKETS

SINGLE PHASE/SINGLE POSITION COMPONENT for TERMINATOR/ARRESTER BRACKETS

Brand: Chance

Catalog ID: C1PA

Use with aluminum terminator/arrester brackets for customization.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes one 1/2" x 2" galvanized steel carriage bolt
  • Aluminum component is 6061-T6 aluminum

General

Catalog Number

C1PA

EU RoHS Indicator

Material

6061-T6 Aluminum

Style

Single Position Bracket

UPC

096359396758

Dimensions

Distance From Pole

N/A

Weight

0.62 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Pallet Quantity

48