HUBBELL POWER SYSTEMS
Single-Pole Strain Carrier Yoke for Flat Plates up to 1 inch Thick
Image of C4011718 Single-Pole Strain Carrier Yoke for Flat Plates up to 1 inch Thick

Single-Pole Strain Carrier Yoke for Flat Plates up to 1 inch Thick

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4011718

YOKE, DEADEND, These yokes can be used with adjustable strain poles to remove the strain from one string of multiple strings of deadend insulators. Because the yokes are designed to fit various types of yoke plates, they should be purchased in pairs to fit the specific construction. The same yoke assemblies can be used on both the hot and cold end of the insulator string as they hook into the yoke plate hardware. All of these yokes are rated at 15,000 pounds maximum load per insulator string.

  • Can be used with adjustable strain poles to remove the strain from one string of multiple strings of deadend insulators
  • Should be purchased in pairs to fit specific yoke plate construction
  • Same yoke assemblies can be used on both the hot and cold end of the insulator string as they hook into the yoke plate hardware
  • All of these yokes are rated at 15,000 lbs. maximum load per insulator string

General

Catalog Number

C4011718

EU RoHS Indicator

No

Style

Single Pole Strain Carrier Yokes

UPC

096359017615

Yokes

Flat plates up to 1" thick

Dimensions

Dimensions

20 in x 7 in x 10 in

Dimensions Metric

508 mm x 178 mm x 254 mm

Height

10 in

Height Metric

254 mm

Length

20 in

Length Metric

508 mm

Weight

16 lb

Weight Metric

7.2 kg

Width

7 in

Width Metric

178 mm

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1