HUBBELL POWER SYSTEMS
Single-Pole Strain Carrier Yoke for Rectangular Or Triangular Plates
Image of C4011717 Single-Pole Strain Carrier Yoke for Rectangular Or Triangular Plates

Single-Pole Strain Carrier Yoke for Rectangular Or Triangular Plates

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4011717

YOKE, FOR RECT OR TRI PLATES, These yokes can be used with adjustable strain poles to remove the strain from one string of multiple strings of deadend insulators. Because the yokes are designed to fit various types of yoke plates, they should be purchased in pairs to fit the specific construction. The same yoke assemblies can be used on both the hot and cold end of the insulator string as they hook into the yoke plate hardware. All of these yokes are rated at 15,000 pounds maximum load per insulator string.

  • Can be used with adjustable strain poles to remove the strain from one string of multiple strings of deadend insulators
  • Should be purchased in pairs to fit specific yoke plate construction
  • Same yoke assemblies can be used on both the hot and cold end of the insulator string as they hook into the yoke plate hardware
  • All of these yokes are rated at 15,000 lbs. maximum load per insulator string

General

Catalog Number

C4011717

EU RoHS Indicator

No

Style

Single Pole Strain Carrier Yokes

UPC

096359017608

Yokes

Rectangular or Triangular plates up to 3/4" thick

Dimensions

Dimensions

30 in x 7.62 in x 6.25 in

Dimensions Metric

762 mm x 194 mm x 159 mm

Height

6.25 in

Height Metric

159 mm

Length

30 in

Length Metric

762 mm

Maximum Distance Between Yokes

105

Minimum Distance Between Yokes

71.5

Weight

21 lb

Weight Metric

9.5 kg

Width

7.62 in

Width Metric

194 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

1