
Brand: Chance
Catalog ID: CTBPMM2
Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.
Catalog Number
CTBPMM2
Material
Aluminum
Style
1 Position Bracket, Regular Duty Bracket
UPC
096359499299
Distance From Pole
N/A
Height
32.375 in
Weight
9.8 lb
Width
14 in
Carton Quantity
2