HUBBELL POWER SYSTEMS
Image of H1876 Single Range Analog Phasing Meter Kit to 16 kV
Image of H1876 Single Range Analog Phasing Meter Kit to 16 kV
play
CHANCE Meters and Instruments

Single Range Analog Phasing Meter Kit to 16 kV

Brand: CHANCE Lineman Grade Tools

Catalog ID: H1876

Phasing Testers easily determine phase relationships and approximate voltage, line-to-line or line-to-ground.

  • Kit Includes: (1) Phasing Meter, (2) H17601 Six Foot Handles, (1) P6436 Handle Bag, (1) Tester, (2) H18766S Shephard Hook Probes, (1) Case, (1) Instruction manual
  • Two high-impedance components in fiberglass poles, each threaded for interchangeable probes
  • 22-foot-long insulated flexible cable from voltmeter stores on reel on other pole
  • Must be used with 2 Epoxiglas® Insulating Universal Hotsticks of appropriate length (included in kit)

General

Catalog Number

H1876

Material Type

Standard

Style

Analog Dial

UPC

096359039303

Dimensions

Weight

27.5 lb

Weight Metric

12.4 kg

Electrical Ratings

Withstand Voltage

16kV

Logistics

Standard Package

1