HUBBELL POWER SYSTEMS
Image of H18761 Single Range Analog Phasing Meter only to 16 kV

Single Range Analog Phasing Meter only to 16 kV

Brand: CHANCE Lineman Grade Tools

Catalog ID: H18761

Phasing Testers easily determine phase relationships and approximate voltage, line-to-line or line-to-ground.

  • Includes only Phasing Meter, Hook Probes, Case, and Instruction Manual (no Universal Poles)
  • Two high-impedance components in fiberglass poles, each threaded for interchangeable probes
  • 22-foot-long insulated flexible cable from voltmeter stores on reel on other pole
  • Must be used with 2 Epoxiglas® Insulating Universal Hotsticks (Not Included) of appropriate length

General

Catalog Number

H18761

Material Type

Standard

Style

Analog Dial

UPC

096359039310

Dimensions

Weight

23 lb

Weight Metric

10.4 kg

Electrical Ratings

Withstand Voltage

16kV

Logistics

Pallet Quantity

20

Standard Package

1