HUBBELL POWER SYSTEMS
Image of T4032261 Single Range Analog Phasing Meter only to 25 kV

Single Range Analog Phasing Meter only to 25 kV

Brand: CHANCE Lineman Grade Tools

Catalog ID: T4032261

Phasing Testers easily determine phase relationships and approximate voltage, line-to-line or line-to-ground.

  • Kit Includes: (1) Phasing Meter, (2) H17601 Six Foot Handles, (1) P6436 Handle Bag, (1) Tester, (2) Hook Probes, (1) Case, (1) Instruction manual
  • Two high-impedance components in fiberglass poles, each threaded for interchangeable probes
  • 22-foot-long insulated flexible cable from voltmeter stores on reel on other pole
  • Must be used with 2 Epoxiglas® Insulating Universal Hotsticks of appropriate length (included in kit)

General

Catalog Number

T4032261

EU RoHS Indicator

No

Material Type

Standard

Style

Analog Dial

UPC

096359059615

Dimensions

Weight

27.5 lb

Weight Metric

12.4 kg

Electrical Ratings

Withstand Voltage

25kV

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Standard Package

1